IESNA:LM-63-2002
[TEST]P1389931
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-730-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 70CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11525.7
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
42.5 39.0 42.5 49.6 56.7 63.8 70.9 78.0 85.1 95.7 109.9 134.7 180.8 223.4 223.4 219.8 230.4 251.7 315.5 570.8 893.4 971.4 875.7 741.0 556.6 453.8 400.6 372.3 358.1 333.3 297.8 216.3 85.1 24.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 42.5 49.6 56.7 63.8 67.4 74.5 78.0 88.6 95.7 113.4 141.8 173.7 177.3 173.7 170.2 180.8 212.7 343.9 507.0 553.1 514.1 457.3 379.3 336.8 319.1 308.4 301.3 287.2 255.3 198.5 95.7 24.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 42.5 46.1 53.2 60.3 63.8 70.9 70.9 78.0 85.1 95.7 102.8 124.1 131.2 127.6 113.4 109.9 113.4 117.0 120.5 134.7 156.0 173.7 202.1 223.4 237.5 248.2 244.6 241.1 212.7 180.8 102.8 24.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 42.5 46.1 53.2 56.7 60.3 67.4 67.4 74.5 78.0 88.6 92.2 109.9 113.4 113.4 102.8 99.3 102.8 102.8 106.4 117.0 134.7 148.9 170.2 191.4 202.1 209.2 209.2 212.7 195.0 170.2 102.8 28.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 42.5 46.1 49.6 56.7 60.3 63.8 63.8 67.4 70.9 78.0 85.1 95.7 99.3 99.3 92.2 92.2 92.2 92.2 92.2 99.3 109.9 120.5 141.8 156.0 166.6 173.7 173.7 180.8 177.3 159.5 106.4 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 39.0 42.5 49.6 53.2 56.7 56.7 56.7 63.8 63.8 70.9 74.5 78.0 81.5 81.5 78.0 81.5 78.0 78.0 78.0 81.5 88.6 95.7 109.9 124.1 127.6 134.7 138.3 152.4 156.0 145.4 106.4 35.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 39.0 42.5 46.1 49.6 53.2 53.2 53.2 56.7 56.7 60.3 63.8 63.8 63.8 67.4 67.4 70.9 67.4 63.8 63.8 63.8 63.8 67.4 78.0 88.6 92.2 95.7 102.8 120.5 138.3 134.7 106.4 39.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 39.0 42.5 46.1 46.1 49.6 49.6 49.6 53.2 53.2 56.7 60.3 60.3 60.3 60.3 60.3 63.8 63.8 60.3 60.3 60.3 60.3 63.8 74.5 85.1 88.6 92.2 99.3 109.9 120.5 117.0 92.2 35.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 39.0 42.5 42.5 46.1 49.6 49.6 49.6 49.6 49.6 53.2 53.2 53.2 53.2 56.7 56.7 56.7 56.7 56.7 56.7 56.7 56.7 60.3 70.9 81.5 85.1 88.6 92.2 99.3 102.8 99.3 78.0 35.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 35.5 39.0 42.5 42.5 46.1 46.1 46.1 46.1 46.1 49.6 49.6 49.6 49.6 49.6 49.6 49.6 53.2 49.6 53.2 53.2 53.2 56.7 63.8 74.5 81.5 85.1 88.6 85.1 81.5 78.0 63.8 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 35.5 39.0 39.0 39.0 42.5 42.5 42.5 42.5 42.5 46.1 42.5 42.5 42.5 42.5 42.5 42.5 46.1 46.1 49.6 49.6 49.6 53.2 60.3 70.9 78.0 81.5 81.5 74.5 63.8 60.3 49.6 28.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 35.5 39.0 39.0 39.0 39.0 39.0 39.0 39.0 39.0 42.5 39.0 39.0 39.0 39.0 39.0 39.0 42.5 42.5 46.1 46.1 46.1 49.6 56.7 63.8 67.4 70.9 67.4 60.3 53.2 49.6 39.0 21.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 35.5 35.5 35.5 39.0 39.0 39.0 39.0 39.0 39.0 39.0 39.0 39.0 35.5 35.5 35.5 35.5 39.0 35.5 39.0 42.5 46.1 49.6 53.2 56.7 56.7 56.7 53.2 49.6 42.5 35.5 28.4 14.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 31.9 35.5 35.5 35.5 35.5 35.5 35.5 35.5 35.5 35.5 35.5 35.5 31.9 31.9 31.9 31.9 31.9 31.9 35.5 35.5 42.5 46.1 49.6 49.6 46.1 46.1 39.0 35.5 28.4 24.8 14.2 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 31.9 31.9 31.9 35.5 31.9 31.9 31.9 31.9 31.9 31.9 31.9 31.9 28.4 28.4 28.4 28.4 28.4 24.8 28.4 31.9 39.0 42.5 46.1 42.5 35.5 31.9 24.8 21.3 17.7 10.6 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 31.9 31.9 31.9 35.5 31.9 31.9 31.9 31.9 28.4 28.4 28.4 28.4 24.8 24.8 24.8 24.8 24.8 24.8 24.8 28.4 31.9 31.9 35.5 31.9 28.4 24.8 17.7 17.7 14.2 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 31.9 31.9 31.9 31.9 31.9 28.4 28.4 28.4 28.4 28.4 24.8 24.8 21.3 21.3 21.3 21.3 24.8 24.8 24.8 21.3 24.8 21.3 24.8 21.3 17.7 17.7 14.2 10.6 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 28.4 28.4 28.4 31.9 28.4 28.4 28.4 28.4 24.8 24.8 21.3 21.3 17.7 17.7 14.2 17.7 21.3 21.3 21.3 17.7 14.2 10.6 10.6 10.6 10.6 7.1 7.1 7.1 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 28.4 28.4 28.4 28.4 28.4 24.8 24.8 24.8 21.3 21.3 17.7 17.7 14.2 14.2 10.6 14.2 17.7 21.3 17.7 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 28.4 28.4 28.4 28.4 28.4 24.8 24.8 24.8 21.3 17.7 14.2 14.2 10.6 10.6 7.1 10.6 14.2 17.7 14.2 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 28.4 28.4 28.4 28.4 28.4 24.8 24.8 21.3 17.7 17.7 14.2 14.2 10.6 7.1 7.1 7.1 10.6 10.6 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 28.4 28.4 24.8 24.8 24.8 21.3 21.3 21.3 17.7 14.2 10.6 10.6 7.1 3.5 3.5 3.5 3.5 7.1 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 28.4 28.4 24.8 24.8 24.8 21.3 21.3 17.7 14.2 10.6 7.1 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 28.4 28.4 24.8 24.8 24.8 21.3 21.3 17.7 14.2 7.1 7.1 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 28.4 28.4 24.8 24.8 24.8 21.3 21.3 14.2 10.6 7.1 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 24.8 24.8 21.3 21.3 21.3 17.7 17.7 14.2 10.6 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 24.8 24.8 21.3 21.3 21.3 17.7 17.7 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 24.8 24.8 21.3 21.3 21.3 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 24.8 24.8 21.3 21.3 17.7 17.7 14.2 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 24.8 21.3 17.7 17.7 17.7 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 24.8 21.3 17.7 17.7 14.2 14.2 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 24.8 21.3 17.7 17.7 14.2 14.2 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 24.8 21.3 17.7 17.7 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 21.3 17.7 14.2 14.2 10.6 10.6 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 21.3 17.7 14.2 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 21.3 17.7 14.2 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 17.7 14.2 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 17.7 14.2 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 17.7 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 17.7 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 17.7 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 21.3 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 24.8 17.7 14.2 10.6 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 21.3 17.7 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 21.3 17.7 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 21.3 17.7 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 28.4 21.3 17.7 14.2 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 24.8 21.3 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 24.8 21.3 17.7 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 31.9 24.8 21.3 17.7 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 28.4 24.8 21.3 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 35.5 28.4 24.8 21.3 17.7 14.2 7.1 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 31.9 28.4 24.8 17.7 14.2 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 31.9 28.4 24.8 21.3 17.7 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 35.5 31.9 28.4 24.8 21.3 14.2 10.6 7.1 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 39.0 35.5 31.9 28.4 24.8 17.7 14.2 10.6 7.1 3.5 3.5 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 46.1 39.0 35.5 31.9 28.4 24.8 21.3 17.7 10.6 7.1 7.1 7.1 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 46.1 42.5 39.0 35.5 31.9 28.4 24.8 21.3 14.2 10.6 7.1 7.1 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 46.1 42.5 39.0 35.5 31.9 28.4 24.8 17.7 14.2 10.6 10.6 7.1 7.1 7.1 3.5 3.5 3.5 3.5 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 46.1 42.5 39.0 35.5 35.5 31.9 24.8 21.3 14.2 14.2 10.6 10.6 7.1 7.1 7.1 3.5 3.5 3.5 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 46.1 42.5 39.0 39.0 35.5 28.4 24.8 17.7 17.7 14.2 14.2 10.6 10.6 10.6 7.1 7.1 7.1 7.1 7.1 7.1 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 7.1 7.1 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 46.1 42.5 42.5 39.0 35.5 31.9 24.8 21.3 17.7 14.2 14.2 10.6 10.6 10.6 7.1 7.1 7.1 7.1 7.1 7.1 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 7.1 7.1 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 46.1 46.1 42.5 42.5 39.0 35.5 28.4 24.8 21.3 17.7 17.7 14.2 14.2 10.6 10.6 10.6 10.6 10.6 7.1 7.1 3.5 3.5 3.5 3.5 3.5 3.5 3.5 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 49.6 46.1 46.1 42.5 42.5 35.5 31.9 24.8 21.3 21.3 17.7 14.2 14.2 14.2 10.6 10.6 10.6 10.6 10.6 10.6 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 10.6 10.6 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 49.6 49.6 46.1 46.1 42.5 39.0 31.9 28.4 24.8 21.3 21.3 17.7 17.7 14.2 14.2 14.2 14.2 14.2 10.6 10.6 7.1 7.1 7.1 7.1 7.1 7.1 7.1 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 49.6 49.6 46.1 46.1 46.1 39.0 35.5 28.4 24.8 24.8 21.3 17.7 17.7 14.2 14.2 14.2 14.2 14.2 10.6 10.6 7.1 7.1 7.1 7.1 7.1 7.1 7.1 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 49.6 49.6 46.1 46.1 46.1 42.5 39.0 31.9 28.4 24.8 24.8 21.3 21.3 17.7 17.7 17.7 17.7 14.2 10.6 10.6 7.1 7.1 7.1 7.1 7.1 7.1 7.1 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 53.2 53.2 49.6 49.6 49.6 42.5 39.0 35.5 28.4 28.4 24.8 21.3 21.3 17.7 17.7 17.7 17.7 17.7 14.2 14.2 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 53.2 53.2 49.6 49.6 49.6 46.1 42.5 35.5 31.9 28.4 28.4 24.8 24.8 21.3 21.3 21.3 21.3 17.7 14.2 14.2 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 53.2 53.2 49.6 49.6 49.6 46.1 42.5 39.0 31.9 28.4 28.4 24.8 24.8 21.3 21.3 21.3 21.3 17.7 14.2 14.2 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 53.2 53.2 49.6 49.6 49.6 46.1 42.5 39.0 31.9 31.9 28.4 28.4 24.8 24.8 24.8 24.8 21.3 21.3 17.7 14.2 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 53.2 53.2 53.2 49.6 49.6 49.6 49.6 42.5 39.0 35.5 31.9 31.9 28.4 28.4 24.8 24.8 24.8 24.8 21.3 17.7 17.7 14.2 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 49.6 49.6 49.6 49.6 49.6 42.5 39.0 35.5 35.5 31.9 31.9 28.4 28.4 28.4 28.4 24.8 24.8 21.3 17.7 14.2 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 49.6 49.6 49.6 49.6 49.6 42.5 39.0 35.5 35.5 31.9 31.9 28.4 28.4 28.4 28.4 24.8 24.8 21.3 17.7 14.2 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 49.6 49.6 49.6 49.6 49.6 42.5 39.0 35.5 35.5 31.9 31.9 31.9 31.9 31.9 31.9 28.4 28.4 24.8 21.3 17.7 14.2 14.2 14.2 14.2 14.2 14.2 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 49.6 49.6 49.6 46.1 46.1 42.5 39.0 39.0 39.0 35.5 35.5 31.9 31.9 31.9 35.5 35.5 31.9 28.4 24.8 21.3 17.7 17.7 14.2 14.2 17.7 14.2 14.2 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 46.1 46.1 46.1 46.1 46.1 42.5 39.0 39.0 39.0 35.5 35.5 35.5 35.5 35.5 35.5 39.0 35.5 28.4 24.8 21.3 17.7 17.7 17.7 17.7 17.7 17.7 14.2 10.6 10.6 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 46.1 46.1 46.1 42.5 42.5 42.5 39.0 39.0 39.0 35.5 35.5 35.5 35.5 35.5 39.0 42.5 39.0 31.9 28.4 24.8 21.3 21.3 17.7 17.7 21.3 17.7 14.2 10.6 10.6 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 46.1 46.1 46.1 42.5 42.5 42.5 39.0 39.0 39.0 39.0 39.0 39.0 39.0 39.0 42.5 42.5 42.5 35.5 35.5 35.5 31.9 31.9 28.4 24.8 28.4 24.8 21.3 17.7 14.2 10.6 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 46.1 46.1 46.1 46.1 42.5 42.5 42.5 42.5 42.5 39.0 39.0 42.5 42.5 42.5 42.5 46.1 42.5 42.5 42.5 46.1 46.1 42.5 35.5 35.5 31.9 28.4 24.8 21.3 17.7 10.6 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 49.6 46.1 46.1 46.1 46.1 46.1 42.5 42.5 42.5 42.5 42.5 42.5 42.5 42.5 42.5 42.5 46.1 46.1 46.1 46.1 49.6 56.7 56.7 49.6 46.1 42.5 39.0 35.5 31.9 28.4 17.7 14.2 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 49.6 46.1 46.1 46.1 46.1 46.1 42.5 42.5 42.5 42.5 42.5 42.5 42.5 46.1 46.1 46.1 46.1 46.1 46.1 49.6 56.7 67.4 67.4 60.3 53.2 49.6 42.5 39.0 35.5 31.9 21.3 14.2 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 49.6 46.1 46.1 46.1 49.6 46.1 46.1 46.1 46.1 46.1 46.1 46.1 46.1 49.6 49.6 49.6 49.6 49.6 49.6 53.2 60.3 67.4 70.9 67.4 63.8 60.3 56.7 53.2 46.1 42.5 31.9 21.3 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 49.6 49.6 49.6 49.6 46.1 46.1 49.6 49.6 49.6 49.6 49.6 53.2 53.2 53.2 53.2 56.7 56.7 60.3 63.8 70.9 74.5 74.5 74.5 74.5 67.4 63.8 60.3 56.7 46.1 28.4 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 49.6 49.6 53.2 49.6 49.6 49.6 49.6 49.6 49.6 49.6 49.6 53.2 53.2 56.7 56.7 60.3 60.3 63.8 63.8 70.9 74.5 81.5 85.1 85.1 81.5 78.0 70.9 67.4 56.7 35.5 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 49.6 49.6 49.6 49.6 53.2 49.6 49.6 49.6 53.2 53.2 53.2 53.2 53.2 56.7 56.7 60.3 60.3 63.8 63.8 67.4 67.4 70.9 78.0 88.6 95.7 95.7 92.2 88.6 81.5 78.0 67.4 42.5 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 53.2 53.2 53.2 53.2 56.7 53.2 53.2 53.2 56.7 56.7 56.7 56.7 60.3 63.8 63.8 67.4 67.4 67.4 67.4 70.9 70.9 74.5 85.1 95.7 99.3 102.8 102.8 102.8 102.8 99.3 81.5 42.5 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 53.2 53.2 53.2 56.7 56.7 56.7 56.7 56.7 60.3 63.8 63.8 63.8 63.8 67.4 70.9 74.5 70.9 70.9 70.9 74.5 74.5 78.0 88.6 99.3 106.4 109.9 109.9 117.0 124.1 117.0 99.3 46.1 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 56.7 56.7 56.7 56.7 60.3 60.3 60.3 60.3 63.8 67.4 67.4 67.4 70.9 74.5 74.5 78.0 78.0 74.5 70.9 74.5 74.5 81.5 95.7 106.4 109.9 113.4 120.5 131.2 141.8 138.3 113.4 46.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 56.7 56.7 56.7 60.3 60.3 63.8 63.8 63.8 67.4 70.9 70.9 70.9 74.5 78.0 81.5 85.1 81.5 78.0 74.5 78.0 78.0 85.1 99.3 109.9 113.4 120.5 127.6 145.4 163.1 156.0 127.6 46.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 56.7 56.7 60.3 63.8 63.8 67.4 67.4 70.9 74.5 78.0 81.5 85.1 92.2 92.2 92.2 95.7 92.2 92.2 88.6 95.7 106.4 113.4 131.2 141.8 145.4 152.4 156.0 166.6 173.7 159.5 120.5 42.5 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 60.3 60.3 67.4 67.4 70.9 74.5 78.0 81.5 88.6 92.2 102.8 109.9 106.4 106.4 106.4 102.8 106.4 106.4 113.4 134.7 145.4 163.1 173.7 180.8 184.4 184.4 187.9 184.4 163.1 109.9 42.5 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 60.3 63.8 67.4 70.9 74.5 78.0 81.5 88.6 95.7 102.8 117.0 124.1 120.5 117.0 113.4 113.4 117.0 120.5 131.2 159.5 173.7 191.4 205.6 212.7 216.3 209.2 205.6 195.0 166.6 102.8 39.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 60.3 63.8 70.9 74.5 78.0 81.5 88.6 95.7 102.8 113.4 131.2 141.8 134.7 127.6 124.1 124.1 131.2 134.7 148.9 187.9 202.1 223.4 237.5 244.6 248.2 237.5 226.9 205.6 170.2 92.2 35.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 63.8 67.4 74.5 78.0 85.1 88.6 99.3 109.9 124.1 148.9 177.3 184.4 180.8 177.3 187.9 237.5 351.0 457.3 524.7 553.1 528.2 421.9 372.3 340.3 322.6 297.8 273.0 237.5 170.2 85.1 35.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 63.8 67.4 74.5 81.5 88.6 95.7 106.4 120.5 141.8 180.8 223.4 226.9 223.4 226.9 251.7 347.4 570.8 776.4 900.5 914.7 854.4 620.4 503.4 432.5 393.5 354.5 315.5 265.9 170.2 78.0 31.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 67.4 70.9 78.0 85.1 95.7 106.4 120.5 152.4 212.7 301.3 365.2 397.1 436.1 503.4 655.9 1042.3 1723.0 2485.2 2698.0 2478.2 2031.4 1598.9 1191.2 882.8 655.9 503.4 390.0 308.4 170.2 85.1 31.9 3.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 67.4 70.9 81.5 88.6 102.8 113.4 134.7 184.4 280.1 421.9 503.4 563.7 645.2 776.4 1060.0 1737.2 2875.2 4194.1 4495.4 4038.1 3208.5 2577.4 1879.0 1333.0 918.2 652.3 464.4 351.0 166.6 88.6 31.9 3.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 67.4 74.5 85.1 92.2 109.9 138.3 212.7 351.0 549.5 769.3 957.2 1127.4 1322.4 1581.2 2120.1 3385.7 5147.7 6640.3 6941.7 6463.0 5658.3 5076.8 4353.6 3520.5 2460.4 1492.6 833.1 450.3 184.4 95.7 35.5 3.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 67.4 74.5 85.1 95.7 120.5 159.5 294.3 521.2 819.0 1116.8 1411.0 1687.6 1996.0 2386.0 3183.7 5034.3 7420.3 9086.6 9387.9 8884.5 8104.5 7576.3 6828.2 5707.9 3999.1 2332.8 1198.3 546.0 198.5 102.8 35.5 3.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 67.4 78.0 88.6 99.3 127.6 184.4 372.3 687.8 1088.4 1464.2 1861.3 2251.3 2673.1 3187.2 4243.7 6682.9 9689.3 11532.8 11830.6 11309.4 10554.3 10075.7 9302.8 7891.8 5541.3 3169.5 1567.0 645.2 216.3 109.9 39.0 3.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 67.4 78.0 88.6 102.8 134.7 205.6 450.3 854.4 1357.8 1811.6 2315.1 2811.4 3346.7 3992.0 5303.7 8331.4 11961.8 13979.0 14276.9 13730.9 13000.5 12575.1 11777.4 10079.2 7079.9 4009.7 1932.2 741.0 230.4 117.0 39.0 3.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 67.4 78.0 92.2 109.9 148.9 269.4 659.4 1205.4 1818.7 2407.2 2963.9 3534.6 4126.7 4970.5 6767.9 10082.8 13766.3 15592.1 15904.1 15517.7 15120.6 14837.0 13805.3 11486.7 8278.2 5069.8 2854.0 964.3 287.2 120.5 35.5 3.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 56.7 60.3 67.4 81.5 92.2 113.4 163.1 333.3 865.0 1552.8 2276.1 3002.9 3612.6 4257.9 4906.7 5949.0 8228.6 11830.6 15567.3 17201.7 17531.4 17304.5 17237.2 17095.3 15833.2 12894.2 9473.0 6129.8 3775.7 1187.7 343.9 124.1 35.5 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 56.7 67.4 81.5 95.7 120.5 173.7 397.1 1070.7 1900.3 2733.4 3598.5 4265.0 4984.7 5690.2 6927.5 9689.3 13582.0 17368.3 18811.3 19162.2 19091.3 19357.2 19353.7 17864.7 14301.7 10671.3 7189.8 4701.0 1411.0 400.6 127.6 31.9 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 56.7 67.4 81.5 95.7 124.1 187.9 460.9 1279.8 2251.3 3194.3 4194.1 4913.8 5707.9 6470.1 7906.0 11153.5 15333.3 19172.9 20424.4 20789.5 20878.2 21477.3 21615.6 19892.6 15709.1 11869.6 8249.9 5622.8 1634.4 457.3 131.2 28.4 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 56.7 67.4 81.5 95.7 127.6 205.6 546.0 1478.4 2588.1 3602.0 4591.1 5367.6 6250.3 7140.2 8795.8 12412.0 17194.6 20910.1 22129.6 22455.8 22746.5 23448.5 23292.5 21083.8 16740.8 12738.2 9309.9 6264.5 1861.3 553.1 141.8 31.9 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 53.2 56.7 67.4 81.5 99.3 131.2 226.9 631.1 1676.9 2928.4 4006.2 4988.2 5821.4 6792.8 7813.8 9685.7 13670.6 19055.9 22647.3 23831.4 24125.6 24614.9 25419.7 24969.4 22275.0 17772.5 13610.3 10373.5 6909.8 2088.2 648.8 156.0 31.9 3.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 56.7 67.4 81.5 99.3 131.2 244.6 712.6 1875.5 3265.2 4413.9 5385.3 6271.6 7335.2 8483.9 10575.6 14925.6 20917.2 24384.4 25536.7 25791.9 26479.7 27390.8 26642.8 23462.7 18800.6 14478.9 11433.5 7551.5 2311.5 741.0 166.6 35.5 3.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 56.7 67.4 81.5 99.3 134.7 262.4 797.7 2074.0 3602.0 4818.0 5782.4 6725.4 7877.6 9153.9 11465.4 16184.2 22778.4 26121.6 27238.4 27458.2 28348.1 29362.0 28319.7 24653.9 19832.3 15347.5 12493.6 8193.1 2538.4 836.7 177.3 35.5 3.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 56.7 67.4 81.5 99.3 138.3 269.4 858.0 2212.3 3779.3 4970.5 5931.3 6931.0 8118.7 9476.5 11944.1 16864.9 23530.0 26859.1 28050.3 28415.4 29450.7 30368.9 29159.9 25302.7 20300.3 16070.8 13089.2 8405.9 2790.1 911.1 177.3 35.5 3.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 49.6 56.7 67.4 81.5 99.3 141.8 273.0 918.2 2350.5 3960.1 5119.4 6080.2 7136.7 8363.3 9799.2 12419.1 17545.6 24278.1 27596.5 28865.7 29372.7 30549.7 31375.7 29996.6 25951.5 20764.7 16790.5 13684.8 8622.1 3045.4 985.6 177.3 35.5 3.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 46.1 53.2 63.8 81.5 99.3 141.8 280.1 978.5 2488.8 4137.3 5271.8 6229.1 7342.3 8604.4 10121.8 12897.7 18226.3 25029.7 28330.3 29677.6 30326.3 31652.3 32379.1 30836.9 26596.7 21232.7 17513.7 14280.4 8834.8 3297.1 1056.5 173.7 35.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 46.1 53.2 63.8 81.5 99.3 145.4 283.6 1038.8 2627.1 4314.6 5420.7 6378.0 7547.9 8845.5 10444.4 13372.8 18907.0 25777.7 29067.8 30489.4 31283.6 32751.3 33385.9 31673.5 27245.5 21697.1 18233.4 14876.0 9047.6 3548.8 1130.9 173.7 35.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 46.1 53.2 63.8 81.5 99.3 141.8 280.1 1003.3 2531.3 4151.5 5275.4 6214.9 7303.3 8554.8 10082.8 12830.4 18116.4 24884.3 28227.5 29528.7 30173.9 31457.3 32134.4 30542.6 26316.6 21051.9 17449.9 14195.3 8799.4 3321.9 1134.5 191.4 35.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 46.1 53.2 63.8 81.5 99.3 138.3 273.0 967.9 2435.6 3988.4 5133.6 6048.3 7058.7 8260.5 9721.2 12284.4 17322.2 23990.9 27387.3 28564.3 29064.2 30159.7 30886.5 29415.2 25387.8 20406.6 16666.4 13514.6 8554.8 3095.0 1138.0 205.6 35.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 60.3 78.0 95.7 134.7 269.4 932.4 2336.3 3821.8 4988.2 5885.2 6814.0 7969.8 9359.5 11742.0 16531.6 23094.0 26547.1 27603.6 27951.0 28865.7 29635.0 28284.3 24458.9 19757.9 15879.3 12830.4 8306.6 2868.1 1138.0 223.4 31.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 60.3 78.0 95.7 131.2 262.4 897.0 2240.6 3658.7 4842.9 5718.5 6569.4 7675.5 8997.9 11196.0 15737.5 22200.6 25706.8 26639.2 26841.3 27568.1 28383.5 27153.3 23530.0 19112.6 15095.8 12149.7 8058.4 2641.2 1141.6 237.5 31.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 60.3 78.0 95.7 127.6 244.6 804.8 2006.6 3332.6 4463.5 5342.7 6140.4 7133.1 8306.6 10245.9 14425.8 20438.6 23987.4 24987.1 25203.4 25770.7 26508.1 25589.8 22395.5 18158.9 14181.1 11192.5 7452.2 2435.6 1031.7 223.4 31.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 60.3 78.0 95.7 124.1 226.9 716.1 1776.2 3006.4 4084.2 4970.5 5711.4 6587.1 7615.3 9299.3 13114.0 18676.5 22267.9 23338.6 23565.5 23973.2 24632.6 24026.4 21257.5 17201.7 13266.4 10235.2 6845.9 2226.4 918.2 205.6 28.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 60.3 74.5 92.2 120.5 209.2 624.0 1542.2 2676.7 3704.8 4594.7 5282.5 6044.7 6923.9 8349.1 11802.2 16914.5 20548.5 21686.5 21924.0 22175.7 22753.6 22459.4 20123.0 16248.0 12351.8 9278.0 6239.7 2020.8 808.3 191.4 28.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 60.3 74.5 92.2 117.0 191.4 531.8 1308.2 2350.5 3325.5 4218.9 4853.5 5498.7 6232.6 7399.0 10490.5 15152.5 18829.0 20034.4 20286.1 20378.3 20878.2 20895.9 18985.0 15290.8 11437.1 8320.8 5633.5 1811.6 694.9 173.7 24.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 60.3 74.5 88.6 113.4 173.7 450.3 1106.1 1996.0 2857.5 3644.5 4222.4 4825.1 5502.3 6523.3 9178.7 13394.1 17145.0 18531.2 18779.4 18687.2 18864.4 18726.2 17059.9 13766.3 10235.2 7239.5 4736.5 1567.0 592.1 163.1 28.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 60.3 70.9 88.6 106.4 159.5 368.7 904.0 1645.0 2389.5 3066.7 3594.9 4155.1 4775.5 5644.1 7863.4 11635.6 15464.5 17031.5 17276.2 16996.1 16850.7 16552.9 15134.8 12241.9 9033.4 6158.2 3839.5 1322.4 485.7 152.4 31.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 56.7 70.9 85.1 102.8 141.8 283.6 702.0 1290.5 1918.0 2492.3 2963.9 3481.5 4045.2 4768.4 6551.7 9877.2 13780.5 15528.3 15769.4 15301.4 14837.0 14383.2 13209.7 10713.8 7831.5 5076.8 2942.6 1074.2 382.9 141.8 35.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 56.7 67.4 81.5 95.7 124.1 202.1 499.9 936.0 1450.0 1914.5 2332.8 2807.9 3314.8 3889.2 5236.4 8118.7 12096.5 14025.1 14262.7 13610.3 12823.3 12210.0 11284.6 9189.4 6629.7 3995.5 2045.6 829.6 276.5 131.2 39.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 56.7 67.4 78.0 92.2 117.0 177.3 407.7 751.6 1166.4 1545.7 1875.5 2251.3 2655.4 3126.9 4197.6 6505.6 9827.5 11625.0 11873.1 11224.4 10416.0 9763.7 8902.2 7182.7 5169.0 3144.7 1655.6 719.7 258.8 124.1 35.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 42.5 49.6 56.7 63.8 74.5 88.6 106.4 152.4 315.5 563.7 879.2 1177.0 1421.7 1691.1 1999.5 2364.7 3162.4 4892.5 7558.5 9228.4 9483.6 8838.4 8008.8 7313.9 6519.8 5179.7 3708.4 2297.3 1265.7 606.2 241.1 113.4 35.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 46.1 53.2 63.8 70.9 85.1 99.3 127.6 223.4 375.8 592.1 804.8 964.3 1130.9 1340.1 1598.9 2123.6 3275.8 5286.0 6828.2 7090.6 6452.4 5601.5 4864.1 4137.3 3173.0 2244.2 1446.5 872.1 492.8 223.4 106.4 31.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 46.1 53.2 60.3 67.4 81.5 88.6 102.8 131.2 191.4 308.4 436.1 507.0 574.3 680.7 836.7 1084.9 1662.7 3017.0 4428.1 4701.0 4066.4 3194.3 2417.9 1754.9 1166.4 783.5 595.6 482.2 382.9 205.6 95.7 28.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 46.1 53.2 60.3 67.4 78.0 85.1 95.7 113.4 148.9 219.8 308.4 365.2 397.1 450.3 531.8 666.5 989.1 1793.9 2659.0 2836.2 2471.1 1967.6 1485.5 1102.6 783.5 577.9 475.1 407.7 340.3 212.7 92.2 28.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.5 39.0 42.5 49.6 56.7 63.8 70.9 78.0 85.1 95.7 109.9 134.7 180.8 223.4 223.4 219.8 230.4 251.7 315.5 570.8 893.4 971.4 875.7 741.0 556.6 453.8 400.6 372.3 358.1 333.3 297.8 216.3 85.1 24.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
